Toggle Latches
adjustable with padlock hasp.
Price & Availability | CAD | Order No. | Finish | l1 | h | w1 | Ø d1 | Ø d2 | l2 | Weight g |
l3 | l4 | l5 | w2 | w3 | w4 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0562.AC0004 | Zinc Plated Steel | 88 | 26 | 48.5 | 5.5 | 6 | 48 to 60 | 170 | 17 | 31 | 22 | 26 | 12 | 1.5 | 1500 | 3000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.25 per unit (click for quantity discounts)
Ready to despatch 183 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h | w1 | Ø d1 | Ø d2 | l2 | Weight g |
l3 | l4 | l5 | w2 | w3 | w4 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0562.AC0004 | Zinc Plated Steel | 88 | 26 | 48.5 | 5.5 | 6 | 48 to 60 | 170 | 17 | 31 | 22 | 26 | 12 | 1.5 | 1500 | 3000 |
Steel, Fe P02 + P12, UNI5866, zinc plated.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 12mm length of adjustment.
Use padlock of 6mm dia. or less.