Draw Latches
s/s - spring loaded
Price & Availability | CAD | Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | l2 | h2 ±0.5 |
Weight g |
l3 | l4 | l5 | l6 ±0.5 |
w2 | w3 -1|0 |
w4 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0480.AC0004 | Zinc Plated Steel | 52 | 11 | 33 | 3.5 | 2 | 34 | 12 | 20 | 16 | 18 | 13 | 28.5 | 28 | 23 | 15 | 550 | 1500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.75 per unit (click for quantity discounts)
Ready to despatch 271 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0480.AC0030 | Stainless Steel | 52 | 11 | 33 | 3.5 | 2 | 34 | 12 | 20 | 16 | 18 | 13 | 28.5 | 28 | 23 | 15 | 550 | 1500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.88 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | l2 | h2 ±0.5 |
Weight g |
l3 | l4 | l5 | l6 ±0.5 |
w2 | w3 -1|0 |
w4 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0480.AC0004 | Zinc Plated Steel | 52 | 11 | 33 | 3.5 | 2 | 34 | 12 | 20 | 16 | 18 | 13 | 28.5 | 28 | 23 | 15 | 550 | 1500 |
J0480.AC0030 | Stainless Steel | 52 | 11 | 33 | 3.5 | 2 | 34 | 12 | 20 | 16 | 18 | 13 | 28.5 | 28 | 23 | 15 | 550 | 1500 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.