Draw Latches
s/s - spring loaded
Price & Availability | CAD | Order No. | Finish | l1 | w1 | h | Ø d1 | Ø d2 | l2 | l10 +0.5 |
l11 | l12 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | l9 ±0.5 |
w2 | w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0550.AC0004 | Zinc Planted Steel | 114 | 28 | 17 | 4.1 | 3 | 72 | 40.5 | 15 | 5 | 50 | 31 | 41 | 36 | 7 | 15.5 | 18.5 | 15.5 | 19 | 12 | 1000 | 2500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.63 per unit (click for quantity discounts)
Ready to despatch 105 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0550.AC0030 | Stainless Steel | 114 | 28 | 17 | 4.1 | 3 | 72 | 40.5 | 15 | 5 | 50 | 31 | 41 | 36 | 7 | 15.5 | 18.5 | 15.5 | 19 | 12 | 1000 | 2500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.41 per unit (click for quantity discounts)
Ready to despatch 266 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | w1 | h | Ø d1 | Ø d2 | l2 | l10 +0.5 |
l11 | l12 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | l9 ±0.5 |
w2 | w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0550.AC0004 | Zinc Planted Steel | 114 | 28 | 17 | 4.1 | 3 | 72 | 40.5 | 15 | 5 | 50 | 31 | 41 | 36 | 7 | 15.5 | 18.5 | 15.5 | 19 | 12 | 1000 | 2500 |
J0550.AC0030 | Stainless Steel | 114 | 28 | 17 | 4.1 | 3 | 72 | 40.5 | 15 | 5 | 50 | 31 | 41 | 36 | 7 | 15.5 | 18.5 | 15.5 | 19 | 12 | 1000 | 2500 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.