Draw Latches
s/s - spring loaded
Price & Availability | CAD | Order No. | Finish | l1 | h1 | w1 0|-1 |
Ø d1 | l2 | h2 | l3 | Weight g |
l4 | l5 ±0.1 |
l6 | w2 | w3 | w4 | w5 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0554.AC0004 | Zinc Plated Steel | 81 | 18 | 30 | 2.5 | 49 | 9 | 32 | 18 | 20 | 12 | 7 | 18 | 17 | 15 | 8.8 | 300 | 600 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.08 per unit (click for quantity discounts)
Ready to despatch 478 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 | w1 0|-1 |
Ø d1 | l2 | h2 | l3 | Weight g |
l4 | l5 ±0.1 |
l6 | w2 | w3 | w4 | w5 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0554.AC0004 | Zinc Plated Steel | 81 | 18 | 30 | 2.5 | 49 | 9 | 32 | 18 | 20 | 12 | 7 | 18 | 17 | 15 | 8.8 | 300 | 600 |
Steel, Fe P02 + P12, UNI5866, zinc plated.
Counter strike not supplied.