Draw Latches
s/s - spring loaded
Price & Availability | CAD | Order No. | Finish | l1 | w1 | h | Ø d | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | w2 | w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0556.AC0004 | Zinc Plated Steel | 90 | 17 | 17 | 5 | 54 | 34 | 30 | 30 | 26 | 56 | 11 | 14 | 13.5 | 10 | 500 | 900 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.40 per unit (click for quantity discounts)
Ready to despatch 480 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0556.AC0030 | Stainless Steel | 90 | 17 | 17 | 5 | 54 | 34 | 30 | 30 | 26 | 56 | 11 | 14 | 13.5 | 10 | 500 | 900 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts)
Ready to despatch 169 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | w1 | h | Ø d | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | w2 | w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0556.AC0004 | Zinc Plated Steel | 90 | 17 | 17 | 5 | 54 | 34 | 30 | 30 | 26 | 56 | 11 | 14 | 13.5 | 10 | 500 | 900 |
J0556.AC0030 | Stainless Steel | 90 | 17 | 17 | 5 | 54 | 34 | 30 | 30 | 26 | 56 | 11 | 14 | 13.5 | 10 | 500 | 900 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI304, UNI x5crNi.
Counter strike not supplied.