Draw Latches
s/s - spring loaded
Price & Availability | CAD | Order No. | Finish | l1 | w1 | h | d | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | w2 | w3 | w4 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0558.AC0004 | Zinc Plated Steel | 128.5 | 26 | 27 | 1.5 | 47.5 | 70 | 6.5 | 100 | 12.5 | 45 | 17 | 22 | 16 | 7 | 750 | 1500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Finish | l1 | w1 | h | d | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | w2 | w3 | w4 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0558.AC0004 | Zinc Plated Steel | 128.5 | 26 | 27 | 1.5 | 47.5 | 70 | 6.5 | 100 | 12.5 | 45 | 17 | 22 | 16 | 7 | 750 | 1500 |
Steel, Fe P02 + P12, UNI5866, zinc plated.
Counter strike not supplied.