Units | Price/unit after discount | Applied Discount |
1 | £ 10.62 | 0% |
20 | £ 9.56 | 10% |
50 | £ 9.03 | 15% |
100 | £ 7.97 | 25% |
500 | £ 6.90 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 10.62 | 0% |
20 | £ 9.56 | 10% |
50 | £ 9.03 | 15% |
100 | £ 7.97 | 25% |
500 | £ 6.90 | 35% |
Body & hinge: steel, white zinc plated.
Suited to sheet metal and machine enclosures with 22-25mm door return. Main body mounted via two M5 screws. Hinge plate either welded or screwed to enclosure body.
Removable hinge pin enables easy installation and is held in place via circlip.
Max. opening angle 120° or 90°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.