Units | Price/unit after discount | Applied Discount |
1 | £ 11.01 | 0% |
20 | £ 9.91 | 10% |
50 | £ 9.36 | 15% |
100 | £ 8.26 | 25% |
500 | £ 7.16 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11.01 | 0% |
20 | £ 9.91 | 10% |
50 | £ 9.36 | 15% |
100 | £ 8.26 | 25% |
500 | £ 7.16 | 35% |
Hinge & pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with 23mm door return. When the gap between the door and frame is 2mm, opening angle is 90°.
Main body mounted via M6 screws, hinge plate either welded or screwed to enclosure with M5 screws. Removable hinge pin enables easy installation and is held in place via circlip. Opening angle 180°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.