Units | Price/unit after discount | Applied Discount |
1 | £ 3.06 | 0% |
20 | £ 2.75 | 10% |
50 | £ 2.60 | 15% |
100 | £ 2.30 | 25% |
500 | £ 1.99 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.06 | 0% |
20 | £ 2.75 | 10% |
50 | £ 2.60 | 15% |
100 | £ 2.30 | 25% |
500 | £ 1.99 | 35% |
Hinge & pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with door return of 20-24mm. Main body mounted via two M6 screws, hinge plate welded to frame.
Removable hinge pin enables easy installation, and is held in place via circlip. Max. opening angle 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.