Units | Price/unit after discount | Applied Discount |
1 | £ 3.18 | 0% |
20 | £ 2.86 | 10% |
50 | £ 2.70 | 15% |
100 | £ 2.39 | 25% |
500 | £ 2.07 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.18 | 0% |
20 | £ 2.86 | 10% |
50 | £ 2.70 | 15% |
100 | £ 2.39 | 25% |
500 | £ 2.07 | 35% |
Hinge: steel, black powder coated.
Pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with a 21mm door return. Main body mounted via two M6 screws, hinge plate welded to frame (copper plated for improved welding).
Opening angle: 120°.
Female hinge installation requires user to prepare a welded tube to receive pin: min. dia. 5mm.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.