Friction Torque Hinges
screw mount - s/s
Price & Availability | CAD | Order No. | Torque max.|±1 kgf/cm |
h1 | h2 | h3 | l1 | l2 | w1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S4002.AW0043 | 8 | 12.5 | 6 | 6.5 | 43 | 13.5 | 36 | 18 | 12.5 | ||||||||||||||||||||||||||||||||||||||
£ 2.04 per unit (click for quantity discounts)
Ready to despatch 80 Need more? Please call us.
|
Body: polyamide, black finish.
Shaft: PC.
Supplied with: Fixing nuts and bolts.
Opening angle 160°. Hinge torque adjusted by screw. Provides position control. Suitable for left hand and right hand application.