Friction Torque Hinges
screw mount - s/s
Price & Availability | CAD | Order No. | Swivel angle | Swivelling torque ±20% kgf/cm |
Tilting angle | Tilting torque ±20% kgf/cm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S4030.AC0030 | 30°/90° | 15 | 120° | 30 | ||||||||||||||||||||||||||||||||||||||
£ 40.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body and base: stainless steel, AISI 430.
Dual axis torque hinge with stability in both axis. Ideal for mounting of monitor screens. Angle of swivel axis can be limited via use of pin/screw (not supplied).