Lid Stays
heavy duty - positive stop s/s
Price & Availability | Order No. | Opening angle max. ° |
Stop release stroke r | l1 | l2 | l3 | a | b | c | Load max. kg |
Lid height mm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N0500.AC0014 | 75° | 14.5 | 148 | 121 | 129 | 133 | 62 | 195 | 15 | 250 - 350 | 125 | |||||||||||||||||||||||||||||||||||||
£ 32.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
N0500.AC0018 | 90° | 14.5 | 185 | 158 | 166 | 170 | 100 | 270 | 15 | 320 - 500 | 150 | |||||||||||||||||||||||||||||||||||||
£ 35.74 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
N0500.AC0016 | 90° | 22.0 | 168 | 141 | 149 | 153 | 62 | 215 | 15 | 260 - 350 | 140 | |||||||||||||||||||||||||||||||||||||
£ 38.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
N0500.AC0020 | 120° | 22.0 | 205 | 178 | 186 | 190 | 100 | 290 | 15 | 340 - 500 | 160 | |||||||||||||||||||||||||||||||||||||
£ 40.95 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel, AISI 304, satin finish.
Universal left or right hand application. Max. load Kg is per stay. Only one stay required per lid. Stay has positive stop to hold lid in fully open position. For use with piano or butt hinge.