Lid Stays
heavy duty - positive stop s/s
Price & Availability | Order No. | Opening angle max. ° |
Stop release stroke r | l1 | l2 | a | b | s | Load max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N0550.AC0005 | 80° | 28 | 200 | 155 | 56 | 219 | 45 | 30 | |||||||||||||||||||||||||||||||||||||
£ 46.42 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
N0550.AC0010 | 80° | 28 | 350 | 230 | 128 | 364 | 120 | 25 | |||||||||||||||||||||||||||||||||||||
£ 52.32 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
N0550.AC0020 | 80° | 28 | 500 | 305 | 195 | 510 | 195 | 20 | |||||||||||||||||||||||||||||||||||||
£ 59.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel, AISI 304, satin finish.
Universal left or right hand application. Max. load is per stay, only one required per lid. Stay has a positive stop to hold lid in fully open position. For use with piano or butt hinge.