Lid Stays
heavy duty - positive stop s/s
Price & Availability | CAD | Order No. | Opening angle max. ° |
Type | Load capacity/each kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N0620.AC0195 | 90° | Universal | 15 | ||||||||||||||||||||||||||||||||||||||
£ 44.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel, AISI 304, with polyacetal bushing.
Holds lid in fully open position.
Universal, for both right and left applications.
Plastic bushings and end caps minimise particle displacement making the stay suitable for clean room, semi-conductor and food industry applications.