Lid Stays
heavy duty - positive stop s/s
Price & Availability | Order No. | Opening angle max. ° |
a | b | l | Load capacity kg |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N0640.AC0195 | 90° | 133 | 62 | 195 | 30 | 126 | |||||||||||||||||||||||||||||||||||||
£ 31.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
N0640.AC0270 | 90° | 170 | 100 | 270 | 30 | 147 | |||||||||||||||||||||||||||||||||||||
£ 31.04 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless Steel, AISI 304, satin finish.
Locking button: polyacetal dark grey.
When fully extended stay is mechanically locked. Pull locking button to release the stay. Universal for right and left hand applications.
Mechanical lock makes the stay ideal for applications where shocks, vibration or sudden gusts of wind are present.