Lid Stays
heavy duty - positive stop s/s
Price & Availability | Order No. | l1 min. |
l1 max. |
l2 | l3 | l4 | h | w |
---|---|---|---|---|---|---|---|---|
N0984.AW010 | 134 | 184 | 127 | 170 | 146 | 21 | 27 |
Stainless steel AISI 304.
Universal left or right hand. Lid stay arm and bracket can be fixed on either side - to suit both left and right installation. Stay length l1 can be adjusted from min. 134 to max. 184mm, via use of 5 holes spaced at 10mm.