Spring Loaded Lid Stay
s/s
Units | Price/unit after discount | Applied Discount |
1 | £ 20.16 | 0% |
10 | £ 18.14 | 10% |
20 | £ 17.14 | 15% |
50 | £ 16.13 | 20% |
100 | £ 15.12 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 20.16 | 0% |
10 | £ 18.14 | 10% |
20 | £ 17.14 | 15% |
50 | £ 16.13 | 20% |
100 | £ 15.12 | 25% |
Body: stainless steel, AISI 304.
Arm: polyacetal
Spring mechanism assists lifting of lid, and holds lid in open position. Mounting possible via side mounting (right or left) or via mounting to back panel of lid/frame.
Suitable for light/medium duty applications, refer to max. torque values.
Check Max. Torque (T):
t (Max. Torque Valve of Stay Kg/cm) =
1/2 Door Height cm x Door Weight Kg.