Units | Price/unit after discount | Applied Discount |
1 | £ 29.63 | 0% |
10 | £ 26.67 | 10% |
20 | £ 25.19 | 15% |
50 | £ 23.70 | 20% |
100 | £ 20.74 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 29.63 | 0% |
10 | £ 26.67 | 10% |
20 | £ 25.19 | 15% |
50 | £ 23.70 | 20% |
100 | £ 20.74 | 30% |
Body: stainless steel, AISI 303.
Handle: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Hole fixing type requires 4 off M 6 screws (not supplied) for front mounting.
Stud fixing type has 4 off M 6 welding studs for rear mounting with M 6 nuts (not supplied).
Use with multi-point latching rods (e.g A0303), with 8mm Ø rods, to achieve two point latching of larger enclosure panels.
Ideal for electricity sub-stations, HGVs and other road side vehicles.
T-handle is in the vertical position when locked. Universal left/right. For use inside of cabinet gasket.