Price & Availability | Order No. | Mounting type | Lock type | Key type | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4584.AW0010 | Hole Fixing | Std. Cylinder | Keyed Alike | |||||||||||||||||||||||||||||||||||||
£ 29.63 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||
B4584.AW0020 | Stud Fixing | Std. Cylinder | Keyed Alike | |||||||||||||||||||||||||||||||||||||
£ 32.00 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
|
Body: stainless steel, AISI 303.
Handle: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Hole fixing type requires 4 off M 6 screws (not supplied) for front mounting.
Stud fixing type has 4 off M 6 welding studs for rear mounting with M 6 nuts (not supplied).
Use with multi-point latching rods (e.g A0303), with 8mm Ø rods, to achieve two point latching of larger enclosure panels.
Ideal for electricity sub-stations, HGVs and other road side vehicles.
T-handle is in the vertical position when locked. Universal left/right. For use inside of cabinet gasket.