Cam Latch
flush t-handle
Price & Availability | Order No. | Mounting type | Lock type | l1 | w1 | h grip range | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4590.AW0010 | Hole fixing | Std. Cylinder | 105 | 120 | 50~60 | |||||||||||||||||||||||||||||||||||||
£ 37.04 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
B4590.AW0020 | Hole fixing | Blank - No Lock | 105 | 120 | 50~60 | |||||||||||||||||||||||||||||||||||||
£ 29.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body: stainless steel, AISI 303.
Handle: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Cam: stainless steel, AISI 303.
Mounting via 4 off M 6 screws (not supplied) for front mounting.
With lock version has standard cylinder lock to prevent unauthorised opening.