Paddle Latches
push to close - slam
Price & Availability | Order No. | Lock type | Key type | l | w | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4800.AW0010 | Std. Cylinder | Keyed Alike | 88.5 | 88.5 | |||||||||||||||||||||||||||||||||||||
£ 6.01 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
|
Body and Handle: Polyamide plastic (PA), black.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.
Attach multi-point latching rods (A0303) to achieve two-point latching of cupboards, cabinets or enclosures.
Suitable for panel thickness 1 - 1.5mm.