Units | Price/unit after discount | Applied Discount |
1 | £ 24.42 | 0% |
20 | £ 21.98 | 10% |
50 | £ 20.76 | 15% |
100 | £ 18.32 | 25% |
500 | £ 15.87 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 24.42 | 0% |
20 | £ 21.98 | 10% |
50 | £ 20.76 | 15% |
100 | £ 18.32 | 25% |
500 | £ 15.87 | 35% |
Type One: Body & Handle: die cast zinc, black powder coated.
Type Two: Body: Polyamide PA6, black. Handle: die cast zinc, black powder coated.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
All locks are keyed alike.
Order cam separately.
Three point latching model utilises rod control plus a cam.
Two point latching model cannot accomodate a cam.
Cams: see suitable cam A0215. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
90° degree handle rotation combines with rod latch to open or close. Panel thickness 1-4mm. All the cast metal construction provides higher strength.