Units | Price/unit after discount | Applied Discount |
1 | £ 106.07 | 0% |
10 | £ 95.46 | 10% |
20 | £ 90.16 | 15% |
50 | £ 84.86 | 20% |
100 | £ 79.55 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 106.07 | 0% |
10 | £ 95.46 | 10% |
20 | £ 90.16 | 15% |
50 | £ 84.86 | 20% |
100 | £ 79.55 | 25% |
Nitrile, urethane or neoprene bonded to a steel insert. Hardness from 20-60 durometer (Shore A).
A clutch bearing allows the roller to turn in only one direction. Available in left or right hand rotation (with the stud pointed upwards, a right hand rotation turns clockwise.
Type R = right hand clutch bearing.
Type L = left hand clutch bearing.
Supplied with type I bearings, please see technical page for more information on bearings.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass.
No. of fins:
l1 = 23,37 3 fins
l1 = 49,28 6 fins