Ball Transfer Units
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 200.77 | 0% |
50 | £ 160.62 | 20% |
100 | £ 140.54 | 30% |
200 | £ 100.39 | 50% |
1000 | £ 80.31 | 60% |
Units | Price/unit after discount | Applied Discount |
1 | £ 200.77 | 0% |
50 | £ 160.62 | 20% |
100 | £ 140.54 | 30% |
200 | £ 100.39 | 50% |
1000 | £ 80.31 | 60% |
Acetal (POM) housing with acetal or stainless (AISI 316) balls.
Push-fit units, these actetal units resist salt water and chemicals.
They are non-conductive and non-magnetic, low friction 1:0,03.
Temperature range -20°C to +70°C, speeds up to 1m/s.
These rollers can only be used in the horizontal or "ball up" direction.