Units | Price/unit after discount | Applied Discount |
1 | £ 35.49 | 0% |
5 | £ 33.72 | 5% |
10 | £ 31.94 | 10% |
20 | £ 30.17 | 15% |
50 | £ 26.62 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 35.49 | 0% |
5 | £ 33.72 | 5% |
10 | £ 31.94 | 10% |
20 | £ 30.17 | 15% |
50 | £ 26.62 | 25% |
Lever: Zinc die-cast, plastic coated, matt
Black - similar to RAL 9005
Silver - similar to RAL 9006
Inner: Steel, blackened
Screw: Steel, blackened
Cover: Plastic.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged. Screw part can be changed.
Suitable for use in restricted areas due to low height and adjustable lever.
Screw part can be changed.