Adj. Clamping Levers
female, inner parts s/s
Units | Price/unit after discount | Applied Discount |
1 | £ 28.96 | 0% |
10 | £ 26.06 | 10% |
20 | £ 24.62 | 15% |
50 | £ 23.17 | 20% |
100 | £ 21.72 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 28.96 | 0% |
10 | £ 26.06 | 10% |
20 | £ 24.62 | 15% |
50 | £ 23.17 | 20% |
100 | £ 21.72 | 25% |
Stainless steel, 1.4308 (AISI CF-8). Matte blasted.
Inner parts: stainless, 1.4305.
Screw & spring: stainless, 1.4300.
By lifting the lever, the serrations are disengaged. The handle can be positioned by the serrations, and the threaded insert can be exchanged. Upon releasing the handle, the serrations are automatically re-engaged.
Ideal for applications with aggressive environments, such as food processing, chemical industries etc.