Units | Price/unit after discount | Applied Discount |
1 | £ 43.55 | 0% |
5 | £ 41.37 | 5% |
10 | £ 39.20 | 10% |
20 | £ 37.02 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 43.55 | 0% |
5 | £ 41.37 | 5% |
10 | £ 39.20 | 10% |
20 | £ 37.02 | 15% |
Lever: die-cast zinc.
Orange RAL 2004,
Black RAL 9005.
Inner parts: heat-treated steel, nitrided, blackened.
Screw: steel, nitrided, blackened.
Lifting the lever disengages the serrations and the lever can be positioned. On releasing the lever the serrations are automatically re-engaged.
Benefits of axial bearing:
- clamping force is 100% greater than when using standard levers (see graph).
- smaller clamping levers can be used due to the improved clamping force.
- considerably less force loss due to setting.
- no releasing due to vibration.
- no damage to clamped parts, due to axial action.