Units | Price/unit after discount | Applied Discount |
1 | £ 52.55 | 0% |
5 | £ 49.92 | 5% |
10 | £ 47.30 | 10% |
20 | £ 44.67 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 52.55 | 0% |
5 | £ 49.92 | 5% |
10 | £ 47.30 | 10% |
20 | £ 44.67 | 15% |
Lever: zinc die-cast, orange, simialr to RAL 2004. Zinc die-cast, black, similar to RAL 9005.
Screw: stainless steel.
Inner parts: stainless steel.
Threaded part: stainless steel, hardened.
Lifting the lever disengages the serrations and the lever can be positioned. On releasing the lever the serrations are automatically re-engaged.
Benefits of axial bearing:
- clamping force is 100% greater than when using standard levers (see graph).
- smaller clamping levers can be used due to the improved clamping force.
- considerably less force loss due to setting.
- no releasing due to vibration.
- no damage to clamped parts, due to axial action.