Units | Price/unit after discount | Applied Discount |
1 | £ 13.60 | 0% |
10 | £ 12.24 | 10% |
20 | £ 11.56 | 15% |
50 | £ 10.88 | 20% |
100 | £ 9.52 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 13.60 | 0% |
10 | £ 12.24 | 10% |
20 | £ 11.56 | 15% |
50 | £ 10.88 | 20% |
100 | £ 9.52 | 30% |
Plastic technopolymer (Polyamide PA) glass fibre reinforced, black.
Thread bush, steel.
Inner parts: zinc die cast.
Suitable for applications where an accidental loosening or adjusting of the knob may lead to accidents.
Temperature resistant to +130°C.
Unique safety handle:
When not in use, star knob is not engaged with the threaded insert, i.e. the knob is free-running. Only after axial pushing of the star knob, the two serrations get engaged so that the knob can be loosened/ tightened. After releasing, the two serrations are disengaged by a spring.