Units | Price/unit after discount | Applied Discount |
1 | £ 9.64 | 0% |
10 | £ 8.68 | 10% |
20 | £ 8.19 | 15% |
50 | £ 7.71 | 20% |
100 | £ 7.23 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 9.64 | 0% |
10 | £ 8.68 | 10% |
20 | £ 8.19 | 15% |
50 | £ 7.71 | 20% |
100 | £ 7.23 | 25% |
Plastic technopolymer (polyamide PA) glass fibre reinforced, black.
Inner parts: steel, blackened embedded in black plastic.
Unique Safety Handle.
When not in use, the lever is not engaged with threaded insert, i.e. the adjustable lever turns freely.
As soon as the lever hub is pushed down, both serrations will engage, allowing the fixture to be released or clamped.
After "releasing", the lever disengages through spring tension.
Used where accidental loosening or readjustment can result in accidents.
Temperature resistant to +130°c.