Ledge Pulls
Stainless steel
Units | Price/unit after discount | Applied Discount |
1 | £ 4.40 | 0% |
50 | £ 3.96 | 10% |
100 | £ 3.74 | 15% |
250 | £ 3.52 | 20% |
500 | £ 3.30 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.40 | 0% |
50 | £ 3.96 | 10% |
100 | £ 3.74 | 15% |
250 | £ 3.52 | 20% |
500 | £ 3.30 | 25% |
Profiled aluminium AlMgSi 0,5. Vibration ground and anodised, matt finish.
All panel handles have a cross slot to suit either M2,5 screw heads (DIN 933) or nuts DIN 935/562 or 934. TE = unit of grid division (grid scale 5,08mm)
R = TE x 5,08mm. B is approx. R - 0,3mm. L is approx. R - 0,6mm.