Units | Price/unit after discount | Applied Discount |
1 | £ 28.25 | 0% |
5 | £ 26.84 | 5% |
10 | £ 25.43 | 10% |
20 | £ 24.01 | 15% |
50 | £ 21.19 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 28.25 | 0% |
5 | £ 26.84 | 5% |
10 | £ 25.43 | 10% |
20 | £ 24.01 | 15% |
50 | £ 21.19 | 25% |
Handle shank: polyamide, PA 6 glass ball reinforced, black, semi-matt, with fine structure.
Connecting tube: aluminium AlMgSi 0.5, ground and anodized in natural colour or with grooved plastic cover.
Supplied with hex screws DIN 7991 M8 x 20, and suitable nuts and washers.
Minimum stress resistance 500N.
The handle shank is fitted with 4 clamping pins, when the connection tube is pressed in the pins form around the tube and provide a firm hold.