Units | Price/unit after discount | Applied Discount |
1 | £ 211.84 | 0% |
5 | £ 201.25 | 5% |
10 | £ 190.66 | 10% |
20 | £ 180.06 | 15% |
50 | £ 158.88 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 211.84 | 0% |
5 | £ 201.25 | 5% |
10 | £ 190.66 | 10% |
20 | £ 180.06 | 15% |
50 | £ 158.88 | 25% |
Handle shank: polyamide (PA 6), glass ball reinforced, black, silk matte finish.
Connection tube: stainless steel 1.4301 AISI 304, pipe Ø35x2mm, precision ground.
Front mounting: supplied with stainless steel hex screws DIN 912, M10x25 and suitable nuts and washers.
Rear mounting: no screws supplied.
Minimum stress resistance >1000N.
Clamp ridges on handle shanks hold connection tube firmly, O-rings provide splash proof water tight seal. Any handle length on request.