Units | Price/unit after discount | Applied Discount |
1 | £ 388.69 | 0% |
3 | £ 369.26 | 5% |
5 | £ 349.82 | 10% |
10 | £ 330.39 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 388.69 | 0% |
3 | £ 369.26 | 5% |
5 | £ 349.82 | 10% |
10 | £ 330.39 | 15% |
Handle shank: cast stainless steel, G-X7 CrNiMoNb 18 10. Glass blasted, satin matt finish.
Connecting tube: stainless steel, X5 CrNi189, 1.4301. Ground and blasted.
Packing ring: food quality silicon rubber.
Standard mounting type (front or rear): with hex screws to DIN 933, M 8x25, washers & nuts.
Safety mounting type (rear only): with bolts to DIN603, M8x25, washers & nuts.
Long term temperature resistance -60°C to + 200°C. Minimum stress resistance >1000N.
Ideal for use in food industry applications.