Ring Pulls Recessed
s/s
Price & Availability | CAD | Order No. | l1 | d1 | d2 | h1 | h2 | h3 | h4 | l2 | l3 | l4 | r1 | Ø r2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79720.W0010 | 28 | 4.0 | 6.2 | 34 | 44 | 19 | 19.5 | 38 | 18 | 24.5 | 14.2 | 31 | 21 | ||||||||||||||||||||||||||||||||||||||
£ 16.06 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
79720.W0020 | 35 | 4.4 | 7.0 | 45 | 60 | 25 | 25.0 | 50 | 27 | 25.0 | 19.5 | 41 | 36 | ||||||||||||||||||||||||||||||||||||||
£ 17.98 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
|
AISI 304 stainless steel, polished.
Supplied with stainless steel screws.