Units | Price/unit after discount | Applied Discount |
1 | £ 68.44 | 0% |
20 | £ 61.60 | 10% |
50 | £ 54.75 | 20% |
100 | £ 51.33 | 25% |
500 | £ 44.49 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 68.44 | 0% |
20 | £ 61.60 | 10% |
50 | £ 54.75 | 20% |
100 | £ 51.33 | 25% |
500 | £ 44.49 | 35% |
Base: stainless steel with vulcanized rubber pad.
Screw: stainless steel 304.
Nut shroud is used to cover the exposed threaded section of the levelling feet, and hence prevents areas of contamination. In addition the rubber seal between base and bolt adds to the ease of cleaning.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.
Specifically designed for food & drink, pharmaceutical & clean room applications where hygiene is of prime importance and ingress of materials is to be minimised.