Fixed Feet
steel with hex socket
Price & Availability | CAD | Order No. | d1 | d2 | d3 | d4 | l | h1 | h2 | h3 | A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34753.W1601 | 83 | M16 | 8.5 | 56 | 75 | 114 | 39 | 31 | 16 | ||||||||||||||||||||||||||||||||||||||
£ 7.57 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
34753.W3006 | 123 | M30 | 12.5 | 87 | 250 | 303 | 53 | 40 | 26 | ||||||||||||||||||||||||||||||||||||||
£ 19.79 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Black plastic base (reinforced with fibre glass), with steel (C40) stud.
Load values refer to static loads, located at half the screw height.