Units | Price/unit after discount | Applied Discount |
1 | £ 302.21 | 0% |
5 | £ 271.99 | 10% |
20 | £ 241.77 | 20% |
40 | £ 211.55 | 30% |
100 | £ 181.33 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 302.21 | 0% |
5 | £ 271.99 | 10% |
20 | £ 241.77 | 20% |
40 | £ 211.55 | 30% |
100 | £ 181.33 | 40% |
Steel
Pin: Heat-treated steel, tempered, manganese phosphated.
Threaded element: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: Steel, heat-treated, tempered, manganese phosphated.
Press button: Aluminium, orange anodised.
Spring: Stainless Steel.
Stainless steel
Pin: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Threaded element: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: Stainless steel 1.45471.
Press button: Aluminium, orange anodised.
Spring: Stainless Steel.
Both types are corrosion protected, stainless steel pin is resistant to corrosion and weathering, so suitable for external use.
Included: Instruction manual and CE Declaration of Conformity.
Depress button: unlock.
Release button: lock.
Before use: Read instruction manual, data sheets and follow standard safe lifting procedures.
f1*, f2*, and f3* values calculated on 5 x safety factor.