Price & Availability | CAD | Order No. | d1 -0.04|-0.08 |
l1 +1 |
d2 | d3 | d4 | d5 min. |
l2 | l3 | l4 | l5 | Carrying force N |
Location hole tol. H11 |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33424.W0005 | 8.0 | 35 | 9.35 | 21.5 | 14 | 9.85 | 8.75 | 18.7 | 36.0 | 100 | 500 | 8.0 | 141 | ||||||||||||||||||||||||||||||||||||||
£ 178.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
33424.W0010 | 8.3 | 35 | 9.65 | 21.5 | 14 | 10.05 | 8.75 | 18.7 | 36.0 | 100 | 500 | 8.3 | 142 | ||||||||||||||||||||||||||||||||||||||
£ 178.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
33424.W0015 | 10.0 | 50 | 11.70 | 21.5 | 14 | 12.20 | 10.20 | 18.7 | 36.5 | 100 | 500 | 10.0 | 159 | ||||||||||||||||||||||||||||||||||||||
£ 187.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
33424.W0020 | 12.0 | 50 | 14.20 | 21.5 | 14 | 14.70 | 11.00 | 18.7 | 36.5 | 100 | 500 | 12.0 | 177 | ||||||||||||||||||||||||||||||||||||||
£ 211.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Pin: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Handle: Aluminium, blue anodised
Spring: Stainless Steel
Pressing= Unlocking.
Releasing= Locking.
Easy installation with plain drilled hole to H11 tolerance
Temperature resistance up to 250° C
The t-handled grip can be used to move or transport workpieces via hand, e.g. part finished components, work holding systems, speakers and other containers. Corrosion and weathering resistant, thus also suitable for outdoor application.