Price & Availability | Order No. | Type | l1 | d1 | d2 -0.07 |
d3 | d4 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | w1 | w2 | w3 | F1 kN |
F2 kN |
F3 kN |
Locating thread | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33435.W2010 | Steel | 16.0 | M10 | 8.4 | 21.5 | 10.2 | 20.0 | 22.9 | 36.4 | 234 | 27.0 | 83.6 | 10 | 49 | 30.0 | 21.5 | 3.9 | 1.5 | 1.5 | M10 | |||||||||||||||||||||||||||||||||||||
£ 236.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33435.W2012 | Steel | 19.0 | M12 | 10.1 | 21.5 | 12.7 | 24.0 | 28.1 | 39.1 | 249 | 27.0 | 84.3 | 12 | 49 | 30.0 | 21.5 | 6.2 | 2.5 | 2.3 | M12 | |||||||||||||||||||||||||||||||||||||
£ 242.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33435.W2016 | Steel | 19.0 | M16 | 13.8 | 21.5 | 16.7 | 25.0 | 30.5 | 42.3 | 271 | 27.0 | 88.5 | 12 | 49 | 30.0 | 21.5 | 8.4 | 4.5 | 4.2 | M16 | |||||||||||||||||||||||||||||||||||||
£ 248.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33435.W2020 | Steel | 25.0 | M20 | 17.8 | 30.0 | 20.7 | 31.8 | 39.1 | 53.7 | 554 | 32.6 | 109.2 | 17 | 56 | 36.0 | 30.0 | 16.6 | 7.7 | 5.8 | M20 | |||||||||||||||||||||||||||||||||||||
£ 287.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33435.W2024 | Steel | 31.0 | M24 | 20.7 | 36.0 | 24.7 | 38.9 | 47.3 | 61.4 | 1234 | 50.6 | 145.4 | 22 | 82 | 49.8 | 36.0 | 23.0 | 11.1 | 8.6 | M24 | |||||||||||||||||||||||||||||||||||||
£ 359.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33435.W3010 | Stainless Steel | 16.0 | M10 | 8.4 | 21.5 | 10.2 | 20.0 | 22.9 | 36.4 | 235 | 27.0 | 83.6 | 10 | 49 | 30.0 | 21.5 | 3.9 | 1.5 | 1.5 | M10 | |||||||||||||||||||||||||||||||||||||
£ 308.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33435.W3012 | Stainless Steel | 19.0 | M12 | 10.1 | 21.5 | 12.7 | 24.0 | 28.1 | 39.1 | 248 | 27.0 | 84.3 | 12 | 49 | 30.0 | 21.5 | 6.2 | 2.5 | 2.3 | M12 | |||||||||||||||||||||||||||||||||||||
£ 317.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33435.W3016 | Stainless Steel | 19.0 | M16 | 13.8 | 21.5 | 16.7 | 25.0 | 30.5 | 42.3 | 269 | 27.0 | 88.5 | 12 | 49 | 30.0 | 21.5 | 8.4 | 4.5 | 4.2 | M16 | |||||||||||||||||||||||||||||||||||||
£ 322.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33435.W3020 | Stainless Steel | 25.0 | M20 | 17.8 | 30.0 | 20.7 | 31.8 | 39.1 | 53.7 | 555 | 32.6 | 109.2 | 17 | 56 | 36.0 | 30.0 | 10.0 | 7.7 | 5.8 | M20 | |||||||||||||||||||||||||||||||||||||
£ 369.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33435.W3024 | Stainless Steel | 31.0 | M24 | 20.7 | 36.0 | 24.7 | 38.9 | 47.3 | 61.4 | 1264 | 50.6 | 145.4 | 22 | 82 | 49.8 | 36.0 | 23.0 | 11.1 | 8.6 | M24 | |||||||||||||||||||||||||||||||||||||
£ 458.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: ÂŁ13.50. Confirmed at checkout.
|
Order No. | Type | l1 | d1 | d2 -0.07 |
d3 | d4 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | w1 | w2 | w3 | F1 kN |
F2 kN |
F3 kN |
Locating thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33435.W2010 | Steel | 16.0 | M10 | 8.4 | 21.5 | 10.2 | 20.0 | 22.9 | 36.4 | 234 | 27.0 | 83.6 | 10 | 49 | 30.0 | 21.5 | 3.9 | 1.5 | 1.5 | M10 |
33435.W2012 | Steel | 19.0 | M12 | 10.1 | 21.5 | 12.7 | 24.0 | 28.1 | 39.1 | 249 | 27.0 | 84.3 | 12 | 49 | 30.0 | 21.5 | 6.2 | 2.5 | 2.3 | M12 |
33435.W2016 | Steel | 19.0 | M16 | 13.8 | 21.5 | 16.7 | 25.0 | 30.5 | 42.3 | 271 | 27.0 | 88.5 | 12 | 49 | 30.0 | 21.5 | 8.4 | 4.5 | 4.2 | M16 |
33435.W2020 | Steel | 25.0 | M20 | 17.8 | 30.0 | 20.7 | 31.8 | 39.1 | 53.7 | 554 | 32.6 | 109.2 | 17 | 56 | 36.0 | 30.0 | 16.6 | 7.7 | 5.8 | M20 |
33435.W2024 | Steel | 31.0 | M24 | 20.7 | 36.0 | 24.7 | 38.9 | 47.3 | 61.4 | 1234 | 50.6 | 145.4 | 22 | 82 | 49.8 | 36.0 | 23.0 | 11.1 | 8.6 | M24 |
33435.W3010 | Stainless Steel | 16.0 | M10 | 8.4 | 21.5 | 10.2 | 20.0 | 22.9 | 36.4 | 235 | 27.0 | 83.6 | 10 | 49 | 30.0 | 21.5 | 3.9 | 1.5 | 1.5 | M10 |
33435.W3012 | Stainless Steel | 19.0 | M12 | 10.1 | 21.5 | 12.7 | 24.0 | 28.1 | 39.1 | 248 | 27.0 | 84.3 | 12 | 49 | 30.0 | 21.5 | 6.2 | 2.5 | 2.3 | M12 |
33435.W3016 | Stainless Steel | 19.0 | M16 | 13.8 | 21.5 | 16.7 | 25.0 | 30.5 | 42.3 | 269 | 27.0 | 88.5 | 12 | 49 | 30.0 | 21.5 | 8.4 | 4.5 | 4.2 | M16 |
33435.W3020 | Stainless Steel | 25.0 | M20 | 17.8 | 30.0 | 20.7 | 31.8 | 39.1 | 53.7 | 555 | 32.6 | 109.2 | 17 | 56 | 36.0 | 30.0 | 10.0 | 7.7 | 5.8 | M20 |
33435.W3024 | Stainless Steel | 31.0 | M24 | 20.7 | 36.0 | 24.7 | 38.9 | 47.3 | 61.4 | 1264 | 50.6 | 145.4 | 22 | 82 | 49.8 | 36.0 | 23.0 | 11.1 | 8.6 | M24 |
Steel:
Pin: heat-treated steel, tempered, manganese phosphated.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: steel, heat-treated, tempered, manganese phosphated.
Press button: aluminium, orange anodised.
Spring: stainless steel.
Stainless steel:
Pin: stainless steel 1.4542, (AISI 630) precipitation hardened.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: stainless steel 1.45471.
Press button: aluminium, orange anodised.
Spring: stainless steel.
To suit metric coarse threads, tolerance g6. CE marked. Both types are corrosion protected. The stainless steel pin is resistant to corrosion and weathering, so suitable for external use.
The instruction manual and CE Declaration of Conformity are included.
F1* and F3* values are inscribed on the body for reference. F values are calculated on 5 x safety factor.
Depress button: to unlock.
Release button: to lock.
Max temp. 250ÂșC.
For holes with counterbore to DIN 332. The pin is ideally used for single point straight up lifts. The bottom face of the pin must be in full contact with the part to be lifted. The pin can also be used with forces F2 and F3 after ensuring that the shackle direction is aligned to the direction of the pull. The preferred part for these types of lifts is part 33425, which has a double swivel function.
Before use: read instruction manual, and data sheets follow standard safe lifting procedures.
The threaded pin must be completely screwed into the thread and tightened to specified tightening torque and bear completely on the bearing surface. Quick and easy to use. The shackle pivots. The protective bar prevents unintentional unlocking by a hook or similar.
Use recommended mainly for direct upwards lift (F1) as the shackle should be aligned to the direction of lift. Other pins (33425) have a swivel bearing to align shackle.
Rotation of loads must be prevented.