Gripping Pads - Diamond Serration
round - steel body - carbide tipped
Price & Availability | CAD | Order No. | Tooth pattern | d1 | l1 +0.000|-0.002 |
l2 | h1 +0.000|-0.005 |
d2 | w1 +0.000|-0.010 |
w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35350.W0001 | 4 Point | 15 | 14.29 | 11.9 | 9.5 | M 5x0,8 | 16.5 | 3,4x90° | ||||||||||||||||||||||||||||||||||||||
£ 36.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
35350.W0002 | Fine | 15 | 14.29 | 11.9 | 9.5 | M 5x0,8 | 16.5 | 2,9x90° | ||||||||||||||||||||||||||||||||||||||
£ 38.08 per unit (click for quantity discounts)
Ready to despatch 52 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
35350.W0003 | Straight | 15 | 14.29 | 11.9 | 9.5 | M 5x0,8 | 16.5 | 2,9x90° | ||||||||||||||||||||||||||||||||||||||
£ 38.08 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
35350.W0004 | Angular | 15 | 14.29 | 11.9 | 9.5 | M 5x0,8 | 16.5 | 2,9x90° | ||||||||||||||||||||||||||||||||||||||
£ 38.08 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, heat-treated with brazed on carbide pad.
Also available with imperial threads on request. These angle gripper inserts press down on the surface of the clamped workpiece to give safe holding without distortion. They can be built into clamps, stops and fixtures, as well as chucks, vices and robotic grippers for extra grip.
Can be fastened from rear using appropriate bolt. Note installation recommendations in technical diagram.