Gripping Pads - Diamond Serration
round - steel body - carbide tipped
Price & Availability | CAD | Order No. | Tooth pattern | d1 ±0.1 |
h1 | h2 | d2 ±0.2 |
d3 ≈ |
w1 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35440.W0608 | Fine | 8.3 | 5.0 | - | 9.1 | 7.7 | 2 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 13.22 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
35440.W0611 | Fine | 11.3 | 5.0 | - | 12.1 | 10.6 | 2 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 15.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
35440.W0613 | Fine | 12.6 | 5.0 | - | 13.4 | 11.9 | 3 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 18.80 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
35440.W0615 | Fine | 16,6±,15 | 5.0 | - | 17.4 | 16.0 | 3 | 12 | ||||||||||||||||||||||||||||||||||||||
35440.W0617 | Fine | 21,6±,15 | 5.0 | - | 22.4 | 21.0 | 3 | 20 | ||||||||||||||||||||||||||||||||||||||
35440.W0628 | Single Point | 8.3 | 5.8 | 5 | 9.1 | 6.3 | - | 3 | ||||||||||||||||||||||||||||||||||||||
£ 14.55 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
35440.W0631 | Single Point | 11.3 | 5.8 | 5 | 12.1 | 9.3 | - | 7 | ||||||||||||||||||||||||||||||||||||||
£ 18.17 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
35440.W0633 | Single Point | 12.6 | 5.8 | 5 | 13.4 | 10.0 | - | 8 | ||||||||||||||||||||||||||||||||||||||
£ 18.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hard metal ribbed, hard metal pointed, 60 HRc.
d1 - for use when press-fitting into softer metals such as aluminium. The three protrusions ensure centering of insert.
d2 - for use when gluing or soldering in place.
Can be integrated into fixtures, clamping jaws etc., to provide an abrasion-proof transmission of high holding forces on cast or forged workpieces.