Gripping Pads - Diamond Serration
round - steel body - carbide tipped
Units | Price/unit after discount | Applied Discount |
1 | £ 14.55 | 0% |
10 | £ 13.10 | 10% |
20 | £ 12.37 | 15% |
50 | £ 11.64 | 20% |
100 | £ 10.19 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 14.55 | 0% |
10 | £ 13.10 | 10% |
20 | £ 12.37 | 15% |
50 | £ 11.64 | 20% |
100 | £ 10.19 | 30% |
Hard metal ribbed, hard metal pointed, 60 HRc.
d1 - for use when press-fitting into softer metals such as aluminium. The three protrusions ensure centering of insert.
d2 - for use when gluing or soldering in place.
Can be integrated into fixtures, clamping jaws etc., to provide an abrasion-proof transmission of high holding forces on cast or forged workpieces.