Gripping Pads - Diamond Serration
round - steel body - carbide tipped
Hard metal ribbed, hard metal pointed, 60 HRc.
d1 - for use when press-fitting into softer metals such as aluminium. The three protrusions ensure centering of insert.
d2 - for use when gluing or soldering in place.
Can be integrated into fixtures, clamping jaws etc., to provide an abrasion-proof transmission of high holding forces on cast or forged workpieces.