Units | Price/unit after discount | Applied Discount |
1 | £ 16.77 | 0% |
10 | £ 15.09 | 10% |
15 | £ 14.25 | 15% |
25 | £ 13.42 | 20% |
50 | £ 11.74 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 16.77 | 0% |
10 | £ 15.09 | 10% |
15 | £ 14.25 | 15% |
25 | £ 13.42 | 20% |
50 | £ 11.74 | 30% |
M2 tungsten-molybdenum high-speed steel, hardened to HRc 60-62.
These hardened steel gripping pads press down on to the surface of the clamped workpiece for safe holding without distortion. They are especially suitable where high load or clamping force is applied. Can be built into clamps, stops and fixtures as well as chucks, vices and robotic grippers for extra grip. M3 to M4 blind hole tapped.
Can be fastened via use of set screw or from rear using appropriate screw (thread d2).
Note installation recommendations in technical diagram.