Units | Price/unit after discount | Applied Discount |
1 | £ 29.37 | 0% |
10 | £ 26.43 | 10% |
15 | £ 24.96 | 15% |
25 | £ 23.50 | 20% |
50 | £ 20.56 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 29.37 | 0% |
10 | £ 26.43 | 10% |
15 | £ 24.96 | 15% |
25 | £ 23.50 | 20% |
50 | £ 20.56 | 30% |
M2 tungsten-molybdenum high-speed steel, hardened to HRc 60-62.
These hardened steel gripping pads press down onto the surface of the clamped workpiece for safe holding without distortion. They are especially suitable where a high load or clamping force is applied. They can be built into clamps, stops and fixtures as well as chucks, vices and robotic grippers for extra grip.
Can be fastened from the front using a socket head cap screw.
Note installation recommendations in technical diagram.