Grippers - Hardened Tool
round - screw fixing - steel
Units | Price/unit after discount | Applied Discount |
1 | £ 27.41 | 0% |
10 | £ 24.67 | 10% |
15 | £ 23.30 | 15% |
25 | £ 21.93 | 20% |
50 | £ 19.19 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 27.41 | 0% |
10 | £ 24.67 | 10% |
15 | £ 23.30 | 15% |
25 | £ 21.93 | 20% |
50 | £ 19.19 | 30% |
Hardened tool steel to HRc 55-58, black oxide finish.
These hardened tool steel gripping pads press down on to the surface of the clamped workpiece for safe holding without distortion. They are especially suitable where high load or clamping force is applied. Can be built into clamps, stops and fixtures as well as chucks, vices and robotic grippers for extra grip. Use a DIN 439B hex. nut for adjustment and securing.