Rest Pads
round - rear fixing
Units | Price/unit after discount | Applied Discount |
1 | £ 12.74 | 0% |
10 | £ 11.47 | 10% |
15 | £ 10.83 | 15% |
25 | £ 10.19 | 20% |
50 | £ 8.92 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 12.74 | 0% |
10 | £ 11.47 | 10% |
15 | £ 10.83 | 15% |
25 | £ 10.19 | 20% |
50 | £ 8.92 | 30% |
Steel (AISI 8620), hardened to HRc 58-60, black oxide finish.
Thermoplastic, white.
Can be used as rest pads, stops, supports etc in jigs and fixtures.
h1 = tol. of steel ±0,03, tol., for thermoplastic +0,00 -0,13.
Can be fastened from rear using appropriate bolt or alternatively via use of a differential screw. Note installation recommendations in technical diagram.