Adj. Self Aligning Pad
threaded bolt
Price & Availability | CAD | Order No. | Tooth pattern | Type | d1 +0.00|-0.13 |
d2 | d3 | d4 | l1 ±0.05 |
l2 ±0.25 |
l3 | Swivel angle a ° |
Load rating kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35540.W0001 | Super Fine | Serrated | 10 | M 4x0,7 | 6.0 | 7 | 10.5 | 3.5 | 1.5 | 28 | 1173 | ||||||||||||||||||||||||||||||||||||||
£ 55.40 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
35540.W0002 | Super Fine | Serrated | 10 | M 4x0,7 | 6.0 | 7 | 10.5 | 3.5 | 3.0 | 28 | 1173 | ||||||||||||||||||||||||||||||||||||||
£ 58.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
35540.W0003 | Super Fine | Serrated | 10 | M 4x0,7 | 6.0 | 7 | 23.5 | 9.0 | 1.5 | 28 | 1173 | ||||||||||||||||||||||||||||||||||||||
£ 59.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
35540.W0004 | Super Fine | Serrated | 10 | M 4x0,7 | 6.0 | 7 | 23.5 | 9.0 | 3.0 | 28 | 1173 | ||||||||||||||||||||||||||||||||||||||
£ 61.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
35540.W0005 | Extra Fine | Serrated | 13 | M 5x0,8 | 8.5 | 10 | 14.5 | 6.5 | 1.5 | 24 | 2019 | ||||||||||||||||||||||||||||||||||||||
35540.W0006 | Extra Fine | Serrated | 13 | M 5x0,8 | 8.5 | 10 | 14.5 | 6.5 | 3.0 | 24 | 2019 | ||||||||||||||||||||||||||||||||||||||
35540.W0007 | Extra Fine | Serrated | 13 | M 5x0,8 | 8.5 | 10 | 23.5 | 9.0 | 1.5 | 24 | 2019 | ||||||||||||||||||||||||||||||||||||||
35540.W0008 | Extra Fine | Serrated | 13 | M 5x0,8 | 8.5 | 10 | 23.5 | 9.0 | 3.0 | 24 | 2019 | ||||||||||||||||||||||||||||||||||||||
35540.W0009 | Extra Fine | Serrated | 17 | M 6x1,0 | 10.0 | 13 | 18.0 | 7.5 | 4.0 | 42 | 2799 | ||||||||||||||||||||||||||||||||||||||
35540.W0010 | Extra Fine | Serrated | 17 | M 6x1,0 | 10.0 | 13 | 18.0 | 7.5 | 6.0 | 42 | 2799 | ||||||||||||||||||||||||||||||||||||||
35540.W0011 | Fine | Serrated | 19 | M 8x1,25 | 12.0 | 15 | 20.0 | 8.5 | 4.0 | 45 | 3941 | ||||||||||||||||||||||||||||||||||||||
35540.W0012 | Fine | Serrated | 19 | M 8x1,25 | 12.0 | 15 | 20.0 | 8.5 | 6.0 | 45 | 3941 | ||||||||||||||||||||||||||||||||||||||
£ 69.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
35540.W0013 | Fine | Serrated | 24 | M10x1,5 | 16.0 | 20 | 24.0 | 9.0 | 4.0 | 40 | 5950 | ||||||||||||||||||||||||||||||||||||||
35540.W0014 | Fine | Serrated | 24 | M10x1,5 | 16.0 | 20 | 24.0 | 9.0 | 6.0 | 40 | 5950 |
Body: steel, hardened to HRc 43/46, black oxide finish.
Ball: M2 high speed steel, hardened to HRc 60/62.
Viton o-ring holds ball in place and prevents ingress of other material.
These adjustable self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.
Use low-profile hexagon nut (DIN 439B) for adjustment and securing if required.